??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BOS 6K-PU-RH10-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-PU-RH10-S49
VERF
Availability
Available
BC
Order code
BOS01KW
TC
Artikelbezeichnung
BOS 6K-PU-RH10-S49
PX
Product view
49402_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.02100 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 41.5 x 21.6 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Focus, typical at 50 mm, Light type = LED, red light, Light spot size = 5 x 5 mm at focal point, Range = 1...200 mm, Connection = Connector, M8x1-Male, 3-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions